CSD95372BQ5MC

ACTIVE

60A Synchronous Buck NexFET™ Smart Power Stage with Dual Cool package

alarmNotifications Order now

CSD95372BQ5MC

ACTIVE

Product details

VDS (V) 20 Ploss current (A) 30 Rating Catalog Operating temperature range (°C) -55 to 150
VDS (V) 20 Ploss current (A) 30 Rating Catalog Operating temperature range (°C) -55 to 150
VSON-CLIP (DMC) 12 30 mm² 6 x 5
  • 60-A Continuous Operating Current Capability
  • 93.4% System Efficiency at 30 A
  • Low Power Loss of 2.8 W at 30 A
  • High-Frequency Operation (up to 1.25 MHz)
  • Diode Emulation Mode With FCCM
  • Temperature-Compensated Bidirectional Current
    Sense
  • Analog Temperature Output (600 mV at 0°C)
  • Fault Monitoring
    • High-Side Short, Overcurrent, and
      Overtemperature Protection
  • 3.3-V and 5-V PWM Signal Compatible
  • Tri-State PWM Input
  • Integrated Bootstrap Diode
  • Optimized Deadtime for Shoot-Through Protection
  • High-Density SON 5 × 6 mm Footprint
  • Ultra-Low Inductance Package
  • System-Optimized PCB Footprint
  • DualCool™ Packaging
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen-Free
  • 60-A Continuous Operating Current Capability
  • 93.4% System Efficiency at 30 A
  • Low Power Loss of 2.8 W at 30 A
  • High-Frequency Operation (up to 1.25 MHz)
  • Diode Emulation Mode With FCCM
  • Temperature-Compensated Bidirectional Current
    Sense
  • Analog Temperature Output (600 mV at 0°C)
  • Fault Monitoring
    • High-Side Short, Overcurrent, and
      Overtemperature Protection
  • 3.3-V and 5-V PWM Signal Compatible
  • Tri-State PWM Input
  • Integrated Bootstrap Diode
  • Optimized Deadtime for Shoot-Through Protection
  • High-Density SON 5 × 6 mm Footprint
  • Ultra-Low Inductance Package
  • System-Optimized PCB Footprint
  • DualCool™ Packaging
  • RoHS Compliant – Lead-Free Terminal Plating
  • Halogen-Free

The CSD95372BQ5MC NexFET™ smart power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and Power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5 mm × 6 mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint is optimized to help reduce design time and simplify the completion of the overall system design.

The CSD95372BQ5MC NexFET™ smart power stage is a highly optimized design for use in a high-power, high-density synchronous buck converter. This product integrates the driver IC and Power MOSFETs to complete the power stage switching function. This combination produces high-current, high-efficiency, and high-speed switching capability in a small 5 mm × 6 mm outline package. It also integrates the accurate current sensing and temperature sensing functionality to simplify system design and improve accuracy. In addition, the PCB footprint is optimized to help reduce design time and simplify the completion of the overall system design.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 1
Type Title Date
* Data sheet CSD95372BQ5MC Synchronous Buck NexFET™ Smart Power Stage datasheet (Rev. A) PDF | HTML 09 Jul 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation model

CSD95372BQ5M PSpice Model

SLPM114.ZIP (22 KB) - PSpice Model
Package Pins CAD symbols, footprints & 3D models
VSON-CLIP (DMC) 12 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos