Single line CAN ESD protection
The ESD1LIN24-Q1, ESD751-Q1, and ESD761-Q1 are single-channel low capacitance bidirectional ESD protection devices for local interconnect network (LIN). These devices are rated to dissipate contact ESD strikes beyond the maximum level specified in the IEC 61000-4-2 international standard (±30-kV Contact, ±30-kV Airgap), (±22-kV Contact, ±22-kV Airgap), and (±15-kV Contact, ±15-kV Airgap), respectively. The low dynamic resistance and low clamping voltage help protect systems against transient events. This protection is key as automotive systems require a high level of robustness and reliability when they control safety devices.
The ESD1LIN24-Q1 and ESD751-Q1 are both offered in leaded packages for easy flow through routing.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
ESD1LIN24-Q1 | DYF (SOD-323, 2) | 2.50 mm × 1.20 mm |
ESD751-Q1 | DYA (SOD-523, 2) | 1.60 mm × 0.80 mm |
ESD761-Q1 | DPY (X1SON, 2) | 1.00 mm × 0.60 mm |