Home Interface Diodes ESD protection diodes

ESD761-Q1

ACTIVE

Automotive, 1.1-pF, ±24-V, ±15-kV ESD protection diode in 0402 package

Product details

Package name DFN-1006 (X1SON) Peak pulse power (8/20 μs) (max) (W) 65 Vrwm (V) 24 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 1.1 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 1.8 Features ESD Protection Clamping voltage (V) 36.3 Dynamic resistance (typ) 0.53 Interface type CAN, LIN, USB 2.0, USB 3.0, USB Type-C Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 50 Rating Automotive Operating temperature range (°C) -55 to 150
Package name DFN-1006 (X1SON) Peak pulse power (8/20 μs) (max) (W) 65 Vrwm (V) 24 Bi-/uni-directional Bi-directional Number of channels 1 IO capacitance (typ) (pF) 1.1 IEC 61000-4-2 contact (±V) 15000 IEC 61000-4-5 (A) 1.8 Features ESD Protection Clamping voltage (V) 36.3 Dynamic resistance (typ) 0.53 Interface type CAN, LIN, USB 2.0, USB 3.0, USB Type-C Breakdown voltage (min) (V) 25.5 IO leakage current (max) (nA) 50 Rating Automotive Operating temperature range (°C) -55 to 150
X1SON (DPY) 2 0.6 mm² 1 x 0.6
  • IEC 61000-4-2 level 4 ESD protection:
    • ±30-kV, ±22-kV or ±15-kV contact discharge
    • ±30-kV, ±22-kV or ±15-kV air-gap discharge
  • ISO 10605 (330 pF, 330 Ω) ESD protection:
    • ±30-kV, ±22-kV or ±15-kV contact discharge
    • ±30-kV, ±22-kV or ±15-kV air-gap discharge
  • 24-V working voltage
  • Bidirectional ESD protection
  • Low clamping voltage protects downstream components
  • AEC-Q101 qualified
  • Temperature range: –55°C to +150°C
  • I/O capacitance = 2.3 pF, 1.6 pF, or 1.1 pF (typical)
  • Offered in industry standard packages: SOD-323 (DYF), SOD-523 (DYA), and 0402 size leadless package (DPY)
  • Leaded packages used for automatic optical inspection (AOI)
  • IEC 61000-4-2 level 4 ESD protection:
    • ±30-kV, ±22-kV or ±15-kV contact discharge
    • ±30-kV, ±22-kV or ±15-kV air-gap discharge
  • ISO 10605 (330 pF, 330 Ω) ESD protection:
    • ±30-kV, ±22-kV or ±15-kV contact discharge
    • ±30-kV, ±22-kV or ±15-kV air-gap discharge
  • 24-V working voltage
  • Bidirectional ESD protection
  • Low clamping voltage protects downstream components
  • AEC-Q101 qualified
  • Temperature range: –55°C to +150°C
  • I/O capacitance = 2.3 pF, 1.6 pF, or 1.1 pF (typical)
  • Offered in industry standard packages: SOD-323 (DYF), SOD-523 (DYA), and 0402 size leadless package (DPY)
  • Leaded packages used for automatic optical inspection (AOI)

The ESD1LIN24-Q1, ESD751-Q1, and ESD761-Q1 are single-channel low capacitance bidirectional ESD protection devices for local interconnect network (LIN). These devices are rated to dissipate contact ESD strikes beyond the maximum level specified in the IEC 61000-4-2 international standard (±30-kV Contact, ±30-kV Airgap), (±22-kV Contact, ±22-kV Airgap), and (±15-kV Contact, ±15-kV Airgap), respectively. The low dynamic resistance and low clamping voltage help protect systems against transient events. This protection is key as automotive systems require a high level of robustness and reliability when they control safety devices.

The ESD1LIN24-Q1 and ESD751-Q1 are both offered in leaded packages for easy flow through routing.

The ESD1LIN24-Q1, ESD751-Q1, and ESD761-Q1 are single-channel low capacitance bidirectional ESD protection devices for local interconnect network (LIN). These devices are rated to dissipate contact ESD strikes beyond the maximum level specified in the IEC 61000-4-2 international standard (±30-kV Contact, ±30-kV Airgap), (±22-kV Contact, ±22-kV Airgap), and (±15-kV Contact, ±15-kV Airgap), respectively. The low dynamic resistance and low clamping voltage help protect systems against transient events. This protection is key as automotive systems require a high level of robustness and reliability when they control safety devices.

The ESD1LIN24-Q1 and ESD751-Q1 are both offered in leaded packages for easy flow through routing.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device
ESD751-Q1 ACTIVE Automotive, 1.6-pF, ±24-V, ±22-kV ESD protection diode for LIN and in-vehicle networks 24-V one channel leaded part.

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 4
Type Title Date
* Data sheet ESD1LIN24-Q1, ESD751-Q1, and ESD761-Q1 Automotive 24-V, 1-Channel ESD Protection Diodes for In-Vehicle Networks datasheet (Rev. C) PDF | HTML 16 Dec 2022
Product overview Creating Protection for LIN Expansion Bus PDF | HTML 31 May 2023
Selection guide System-Level ESD Protection Guide (Rev. D) 07 Sep 2022
Application note ESD Packaging and Layout Guide (Rev. B) PDF | HTML 18 Aug 2022

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

ESDEVM — ESD evaluation module

The electrostatic-sensitive device (ESD) evaluation module (EVM) is a development platform for most of our ESD portfolio. The board comes with all traditional ESD footprints in order to test any number of devices. Devices can be soldered onto their respect footprint and then tested. For typical (...)
User guide: PDF | HTML
Not available on TI.com
Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins CAD symbols, footprints & 3D models
X1SON (DPY) 2 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos