JAJSIK8A February 2020 – July 2020 2N7001T-Q1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
CpdA | Power Dissipation Capacitance - Port A | IO = 0 mA, CL = 0 pF, f = 1 MHz tr = tf = 1 ns | VCCA = VCCB = 1.8 V | 1 | pF | ||
VCCA = VCCB = 2.5 V | 1.3 | ||||||
VCCA = VCCB = 3.3 V | 1.8 | ||||||
CpdB | Power Dissipation Capacitance - Port B | IO = 0 mA, CL = 0 pF, f = 1 MHz tr = tf = 1 ns | VCCA = VCCB = 1.8 V | 12 | pF | ||
VCCA = VCCB = 2.5 V | 15 | ||||||
VCCA = VCCB = 3.3 V | 18 |