JAJSIK8A February 2020 – July 2020 2N7001T-Q1
PRODUCTION DATA
The inputs and outputs to this device have negative clamping diodes as shown in Figure 8-1.
Voltages beyond the values specified in the Absolute Maximum Ratings table can cause damage to the device. The input negative-voltage and output voltage ratings may be exceeded if the input and output clamp-current ratings are observed.