JAJSFW1E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
RGMII5 | tsu(RXD-RXC) | Setup time, receive selected signals valid before RGMII_RXC high and low | 1 | ns | |
RGMII6 | th(RXC-RXD) | Hold time, receive selected signals valid after RGMII_RXC high and low | 1 | ns |
Table 5-38, Table 5-39, and Figure 5-34 present switching characteristics for transmit - RGMII for 10 Mbps, 100 Mbps, and 1000 Mbps.