JAJSFW1E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
For more details about features and additional description information on the device Timers, see the corresponding sections within Section 4.3, Signal Descriptions and Section 6, Detailed Description.
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
T1 | tw(TINPH) | Pulse duration, high | 12C(1) | ns | |
T2 | tw(TINPL) | Pulse duration, low | 12C(1) | ns |
NO. | PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|---|
T3 | tw(TOUTH) | Pulse duration, high | 12C(1) - 3 | ns | |
T4 | tw(TOUTL) | Pulse duration, low | 12C(1) - 3 | ns |
For more information, see section Timers in chapter Peripherals of the Device TRM.