JAJSFW1E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
SIGNAL NAME [1] | DESCRIPTION [2] | PIN TYPE [3] | ABY BALL [4] |
---|---|---|---|
EMU00 | Emulator pin 0 | IOZ | M22 |
EMU01 | Emulator pin 1 | IOZ | L22 |
EMU02 | Emulator pin 2 | IOZ | N23 |
EMU03 | Emulator pin 3 | IOZ | P25 |
EMU04 | Emulator pin 4 | IOZ | P24 |
EMU05 | Emulator pin 5 | IOZ | N24 |
EMU06 | Emulator pin 6 | IOZ | T25 |
EMU07 | Emulator pin 7 | IOZ | N22 |
EMU08 | Emulator pin 8 | IOZ | R24 |
EMU09 | Emulator pin 9 | IOZ | P23 |
EMU10 | Emulator pin 10 | IOZ | R22 |
EMU11 | Emulator pin 11 | IOZ | U25 |
EMU12 | Emulator pin 12 | IOZ | P21 |
EMU13 | Emulator pin 13 | IOZ | T24 |
EMU14 | Emulator pin 14 | IOZ | V25 |
EMU15 | Emulator pin 15 | IOZ | U24 |
EMU16 | Emulator pin 16 | IOZ | R21 |
EMU17 | Emulator pin 17 | IOZ | T22 |
EMU18 | Emulator pin 18 | IOZ | U22 |
EMU19 | Emulator pin 19 | IOZ | T21 |
TCK | JTAG test clock input | I | L3 |
TDI | JTAG test data input | I | L5 |
TDO | JTAG test port data output | OZ | K5 |
TMS | JTAG test port mode select input. An external pullup resistor must be used on this ball. | I | K4 |
TRSTn | JTAG test reset | I | L4 |
For more information, see chapter On-chip Debug of the Device TRM.