JAJSFW1E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETERS | MIN | MAX | UNIT | ||
---|---|---|---|---|---|
VSUPPLY (steady-state) | Supply steady state voltage ranges | CVDD | -0.3 | 1.3 | V |
CVDD1 | -0.3 | 1.3 | V | ||
VPP2(5) | -0.3 | 1.98 | V | ||
AVDDA_DDRPLL | -0.3 | 1.98 | V | ||
AVDDA_DSSPLL | -0.3 | 1.98 | V | ||
AVDDA_MAINPLL | -0.3 | 1.98 | V | ||
AVDDA_NSSPLL | -0.3 | 1.98 | V | ||
AVDDA_UARTPLL | -0.3 | 1.98 | V | ||
AVDDA_ICSSPLL | -0.3 | 1.98 | V | ||
AVDDA_ARMPLL | -0.3 | 1.98 | V | ||
DVDD_DDR | -0.3 | 1.98 | V | ||
DVDD_DDRDLL | -0.3 | 2.45 | V | ||
VDDAHV | -0.3 | 2.45 | V | ||
DVDD18 | -0.3 | 2.45 | V | ||
DVDD33 | -0.3 | 3.63 | V | ||
DVDD33_USB | -0.3 | 3.63 | V | ||
VIO (steady-state) | Non-fail-safe IO steady-state voltage ranges(3)(6) | All IOs which are not fail-safe | -0.3 | IO supply voltage + 0.3 | V |
DDR3_VREFSSTL | 0.49 × DVDD_DDR | 0.51 × DVDD_DDR | V | ||
Fail-safe IO steady-state voltage ranges(7) | USB0_VBUS | 0 | 5.25 | V | |
USB1_VBUS | 0 | 5.25 | V | ||
SR | Maximum slew rate | All supplies except VPP2 | 1 × 105 | V/s | |
VPP2 | 0.6 × 105 | V/s | |||
VIO (transient overshoot and undershoot) | IO transient voltage ranges (transient overshoot and undershoot)(4) | I2C IOs(8) | 10% overshoot / undershoot for 10% of signal duty cycle
(see Figure 5-1) |
V | |
All other IOs | 20% overshoot / undershoot for 20% of signal duty cycle
(see Figure 5-2) |
V | |||
TSTG | Storage temperature after soldered onto PC board | -65 | 150 | °C |