JAJSFW1E June 2017 – March 2019 66AK2G12
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Table 3-1 lists the features of the 66AK2G1x devices.
FEATURES | REFERENCE NAME | 66AK2G12 | |
---|---|---|---|
PROCESSORS AND ACCELERATORS | |||
Speed Grades | See Table 5-1 | ||
Arm Cortex-A15 Microprocessor Subsystem | Arm A15 | Yes | |
C66x VLIW Digital Signal Processor | C66x | Yes | |
Power Management Micro Controller | PMMC | Yes | |
Display Subsystem | DSS | Yes | |
PROGRAM AND DATA STORAGE | |||
Multicore Shared Memory Controller | MSMC | Up to 1MB (On-Chip Shared SRAM With ECC) | |
General-Purpose Memory Controller | GPMC | Up to 1GB | |
DDR External Memory Interface | EMIF | Up to 4GB (32-Bit data) | |
SECDED/ECC | Yes | ||
PERIPHERALS | |||
Dual Controller Area Network Interface | DCAN | 2 | |
Enhanced Direct Memory Access | EDMA | Yes | |
Network Subsystem | EMAC | RMII, MII, RGMII With eAVB | |
NAVSS | PKTDMA and QM | ||
SA | Yes | ||
General-Purpose I/O | GPIO | Up to 212 | |
Inter-Integrated Circuit Interface | I2C | 3 | |
Message Manager | MSGMGR | Yes | |
Semaphore | SEM | Yes | |
Media Local Bus Subsystem | MLB | Yes (3-pin or 6-pin Modes) | |
Multichannel Buffered Serial Port | McBSP | Yes | |
Audio Asynchronous Sample Rate Converter | ASRC | Yes | |
Multichannel Audio Serial Port | McASP0 | 16 Serializers | |
McASP1 | 10 Serializers | ||
McASP2 | 6 Serializers | ||
MultiMedia Card, Secure Digital Interface (MMC/SD) | MMC0 | eMMC, SD (3.3 V) -
8-bits |
|
MMC1 | eMMC (1.8 V) - 8-bits | ||
PCI Express 2.0 Port with Integrated PHY | PCIESS | Yes (Single-Lane Mode) | |
Programmable Real-Time Unit Subsystem and Industrial Communication Subsystem | PRU-ICSS | 2 | |
Serial Peripheral Interface | SPI | 4 | |
Quad SPI | QSPI | Yes | |
General-Purpose Timers | TIMER_1 to TIMER_4 | 4 | |
General-Purpose or Watchdog Timer Dedicated to Arm | TIMER_5 | 1 | |
General-Purpose or Watchdog Timer Dedicated to DSP | TIMER_0 | 1 | |
Dedicated to PMMC Timer | TIMER_6 | 1 | |
Enhanced PWM Module | ePWM | 6 | |
Enhanced Capture Module | eCAP | 2 | |
Enhanced Quadrature Encoder Pulse Module | eQEP | 3 | |
Universal Asynchronous Receiver and Transmitter | UART | 3 | |
Universal Serial Bus (USB2.0) High Speed Dual-Role-Device (DRD) Ports with PHY | USB | 2 |