JAJSA99F April 2005 – July 2016 ADC084S021
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage, VA | –0.3 | 6.5 | V | |
Voltage on any pin to GND | –0.3 | VA + 0.3 | V | |
Input current at any pin(4) | ±10 | mA | ||
Package input current(4) | ±20 | mA | ||
Power consumption at TA = 25°C | See (5) | |||
Junction temperature, TJ | 150 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(2) | ±2500 | V |
Machine model (MM)(3) | ±250 |
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
VA | Supply voltage | 2.7 | 5.25 | V | |
Digital input voltage | –0.3 | VA | V | ||
Analog input voltage | 0 | VA | V | ||
Clock frequency | 0.8 | 3.2 | MHz | ||
TA | Operating temperature | –40 | 85 | °C |
THERMAL METRIC(1)(2) | ADC084S021 | UNIT | |
---|---|---|---|
DGK (VSSOP) | |||
10 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 190 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 61.3 | °C/W |
RθJB | Junction-to-board thermal resistance | 90 | °C/W |
ψJT | Junction-to-top characterization parameter | 7.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 88.6 | °C/W |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP | MAX(2) | UNIT | |
---|---|---|---|---|---|---|
STATIC CONVERTER CHARACTERISTICS | ||||||
Resolution with no missing codes | 8 | Bits | ||||
INL | Integral non-linearity | ±0.04 | ±0.2 | LSB | ||
DNL | Differential non-linearity | ±0.04 | ±0.2 | LSB | ||
VOFF | Offset error | 0.52 | ±0.7 | LSB | ||
OEM | Channel-to-channel offset error match | ±0.01 | ±0.3 | LSB | ||
FSE | Full-scale error | 0.51 | ±0.7 | LSB | ||
FSEM | Channel-to-channel full-scale error match | 0.01 | ±0.3 | LSB | ||
DYNAMIC CONVERTER CHARACTERISTICS | ||||||
SINAD | Signal-to-noise plus distortion ratio | VA = 2.7 V to 5.25 V fIN = 39.9 kHz, –0.02 dBFS |
49.1 | 49.6 | dB | |
SNR | Signal-to-noise ratio | VA = 2.7 V to 5.25 V fIN = 39.9 kHz, –0.02 dBFS |
49.2 | 49.6 | dB | |
THD | Total harmonic distortion | VA = 2.7 V to 5.25 V fIN = 39.9 kHz, –0.02 dBFS |
−76 | −62 | dB | |
SFDR | Spurious-free dynamic range | VA = 2.7 V to 5.25 V fIN = 39.9 kHz, −0.02 dBFS |
63 | 68 | dB | |
ENOB | Effective number of bits | VA = 2.7 V to 5.25 V fIN = 39.9 kHz, –0.02 dBFS |
7.9 | Bits | ||
Channel-to-channel crosstalk | VA = 5.25 V fIN = 39.9 kHz |
−73 | dB | |||
IMD | Intermodulation distortion, second order terms | VA = 5.25 V fa = 40.161 kHz, fb = 41.015 kHz |
−78 | dB | ||
Intermodulation distortion, third order terms | VA = 5.25 V fa = 40.161 kHz, fb = 41.015 kHz |
−73 | ||||
FPBW | Full power bandwidth, –3 dB | VA = 5 V | 11 | MHz | ||
VA = 3 V | 8 | |||||
ANALOG INPUT CHARACTERISTICS | ||||||
VIN | Input range | 0 to VA | V | |||
IDCL | DC leakage current | ±1 | µA | |||
CINA | Input capacitance | Track mode | 33 | pF | ||
Hold mode | 3 | |||||
DIGITAL INPUT CHARACTERISTICS | ||||||
VIH | Input high voltage | VA = 5.25 V | 2.4 | V | ||
VA = 3.6 V | 2.1 | |||||
VIL | Input low voltage | 0.8 | V | |||
IIN | Input current | VIN = 0 V or VA | ±10 | µA | ||
CIND | Digital input capacitance | 2 | 4 | pF | ||
DIGITAL OUTPUT CHARACTERISTICS | ||||||
VOH | Output high voltage | ISOURCE = 200 µA | VA – 0.5 | VA – 0.03 | V | |
ISOURCE = 1 mA | VA – 0.1 | |||||
VOL | Output low voltage | ISINK = 200 µA | 0.03 | 0.4 | V | |
ISINK = 1 mA | 0.1 | |||||
IOZH, IOZL | TRI-STATE® leakage current | ±1 | µA | |||
COUT | TRI-STATE® output capacitance | 2 | 4 | pF | ||
Output coding | Straight (natural) binary | |||||
POWER SUPPLY CHARACTERISTICS (CL = 10 pF) | ||||||
VA | Supply voltage | 2.7 | 5.25 | V | ||
IA | Supply current, normal mode (operational, CS low) |
VA = 5.25 V, fSAMPLE = 200 ksps, fIN = 40 kHz |
1.1 | 1.7 | mA | |
VA = 3.6 V, fSAMPLE = 200 ksps, fIN = 40 kHz |
0.45 | 0.8 | ||||
Supply current, shutdown (CS high) |
VA = 5.25 V, fSAMPLE = 0 ksps |
200 | nA | |||
VA = 3.6 V, fSAMPLE = 0 ksps |
200 | |||||
PD | Power consumption, normal mode (operational, CS low) |
VA = 5.25 V | 5.8 | 8.9 | mW | |
VA = 3.6 V | 1.6 | 2.9 | ||||
Power consumption, shutdown (CS high) |
VA = 5.25 V | 1.05 | µW | |||
VA = 3.6 V | 0.72 | |||||
AC ELECTRICAL CHARACTERISTICS | ||||||
fSCLK | Clock frequency | (3) | 0.8 | 3.2 | MHz | |
fS | Sample rate | (3) | 50 | 200 | ksps | |
tCONV | Conversion time | 13 | SCLK cycles | |||
DC | SCLK duty cycle | fSCLK = 3.2 MHz | 30% | 50% | 70% | |
tACQ | Track or hold acquisition time | Full-scale step input | 3 | SCLK cycles | ||
Throughput time | Acquisition time + conversion time | 16 | SCLK cycles |
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
tCSU | Setup time SCLK high to CS falling edge(2) | VA = 3 V | 10 | ns | |||
VA = 5 V | 10 | –0.5 | |||||
tCLH | Hold time SCLK low to CS falling edge(2) | VA = 3 V | 10 | 4.5 | ns | ||
VA = 5 V | 10 | 1.5 | |||||
tEN | Delay from CS until DOUT active | VA = 3 V | 4 | 30 | ns | ||
VA = 5 V | 2 | 30 | |||||
tACC | Data access time after SCLK falling edge | VA = 3 V | 16.5 | 30 | ns | ||
VA = 5 V | 15 | 30 | |||||
tSU | Data setup time prior to SCLK rising edge | 10 | 3 | ns | |||
tH | Data valid SCLK hold time | 10 | 3 | ns | |||
tCH | SCLK high pulse width | 0.3 × tSCLK | 0.5 × tSCLK | ns | |||
tCL | SCLK low pulse width | 0.3 × tSCLK | 0.5 × tSCLK | ns | |||
tDIS | CS rising edge to DOUT high-impedance | Output falling | VA = 3 V | 1.7 | 20 | ns | |
VA = 5 V | 1.2 | 20 | |||||
Output rising | VA = 3 V | 1 | 20 | ||||
VA = 5 V | 1 | 20 |