JAJSDJ8A April 2017 – October 2021 ADC12D1620QML-SP
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | SUB-GROUPS | MIN | TYP(3) | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|---|
CER | Code error rate | 10–18 | Error/ Sample | ||||||
IMD3 | 3rd order intermodulation distortion | fIN = 2070 MHz ± 2.5 MHz at –13 dBFS | –76 | dBFS | |||||
–63 | dBc | ||||||||
fIN = 2070 MHz ± 2.5 MHz at –16 dBFS | –80 | dBFS | |||||||
–64 | dBc | ||||||||
fIN = 2670 MHz ± 2.5 MHz at –13 dBFS | –72 | dBFS | |||||||
–59 | dBc | ||||||||
fIN = 2670 MHz ± 2.5 MHz at –16 dBFS | –77 | dBFS | |||||||
–61 | dBc | ||||||||
1:2 DEMUX, NON-DES MODE, NON-ECM, NON-LSPSM, fCLK = 1.6 GHz, fIN = 248 MHz, VIN = –0.5 dBFS | |||||||||
ENOB | Effective number of bits | [4] | 8.8 | 9.1 | bits | ||||
[5] | 8.7 | ||||||||
[6] | 8.4 | ||||||||
SINAD | Signal-to-noise plus distortion ratio | [4] | 54.7 | 56.5 | dBFS | ||||
[5] | 54.1 | ||||||||
[6] | 52.3 | ||||||||
SNR | Signal-to-noise ratio | [4] | 56 | 58.4 | dBFS | ||||
[5] | 54.6 | ||||||||
[6] | 53.5 | dBFS | |||||||
THD | Total harmonic distortion | [4, 5] | –62 | –59.2 | dBFS | ||||
[6] | –55.5 | dBFS | |||||||
2nd Harm | Second harmonic distortion | –72.2 | dBFS | ||||||
3rd Harm | Third harmonic distortion | –62.1 | dBFS | ||||||
SFDR | Spurious-free dynamic range | [4] | 58.9 | 62.1 | dBFS | ||||
[5] | 58.1 | ||||||||
[6] | 56 | dBFS | |||||||
1:2 DEMUX, NON-DES MODE, NON-ECM, LSPSM, fCLK = 800 MHz, fIN = 248 MHz, VIN = –0.5 dBFS | |||||||||
ENOB | Effective number of bits | [4, 5] | 9.1 | 9.5 | bits | ||||
[6] | 8.6 | bits | |||||||
SINAD | Signal-to-noise plus distortion ratio | [4, 5] | 56.5 | 58.6 | dBFS | ||||
[6] | 53.5 | dBFS | |||||||
SNR | Signal-to-noise ratio | [4, 5] | 57.6 | 59.8 | dBFS | ||||
[6] | 56.8 | dBFS | |||||||
THD | Total harmonic distortion | [4, 5] | –67 | –62.3 | dBFS | ||||
[6] | –57 | dBFS | |||||||
2nd Harm | Second harmonic distortion | –77.7 | dBFS | ||||||
3rd Harm | Third harmonic distortion | –67.5 | dBFS | ||||||
SFDR | Spurious-free dynamic range | [4, 5] | 62.5 | 67.4 | dBFS | ||||
[6] | 57.5 | dBFS | |||||||
NON-DEMUX, NON-DES MODE, ECM, NON-LSPSM, fCLK = 1.6 GHz, fIN = 248 MHz, VIN = –0.5 dBFS | |||||||||
ENOB | Effective number of bits | 9.1 | bits | ||||||
SINAD | Signal-to-noise plus distortion ratio | 56.6 | dBFS | ||||||
SNR | Signal-to-noise ratio | 58.6 | dBFS | ||||||
THD | Total harmonic distortion | –63.2 | dBFS | ||||||
2nd Harm | Second harmonic distortion | –72 | dBFS | ||||||
3rd Harm | Third harmonic distortion | –63.3 | dBFS | ||||||
SFDR | Spurious-free dynamic range | 63.3 | dBFS | ||||||
1:4 DEMUX, DES MODE, NON-LSPSM, fCLK = 1.6 GHz, fIN = 248 MHz, VIN = –0.5 dBFS | |||||||||
ENOB | Effective number of bits | 8.9 | bits | ||||||
SINAD | Signal-to-noise plus distortion ratio | 55.5 | dB | ||||||
SNR | Signal-to-noise ratio | 56.9 | dBFS | ||||||
THD | Total harmonic distortion | –62.3 | dBFS | ||||||
2nd Harm | Second harmonic distortion | –79.1 | dBFS | ||||||
3rd Harm | Third harmonic distortion | –62.3 | dBFS | ||||||
SFDR | Spurious-free dynamic range | 61.7 | dBFS |