JAJSMJ1A march 2023 – may 2023 ADC12DJ5200SE
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
ADC12DJ5200SE can be used in a wide range of applications including radar, satellite communications, test equipment (communications testers), and software-defined radios (SDRs). The wide input bandwidth enables direct RF sampling to at least 8 GHz and the high sampling rate allows signal bandwidths of greater than 5 GHz. The Typical Applications section describes two configurations that meet the needs of a number of these applications.