The ADC12DL3200 can be used in either dual-channel mode or single-channel mode to suit different applications and system architectures. Figure 8-2 and show operation with a 497.77-MHz input signal in the following configurations:
- 6.4 GSPS, single-channel mode (DES_EN = 1), four LVDS buses (LDEMUX = 1), and staggered output data (LALIGNED = 0)
- 3.2 GSPS, dual-channel mode (DES_EN = 0), four LVDS buses (LDEMUX = 1), and staggered output data (LALIGNED = 0)
Figure 8-2 FFT for 497.77-MHz Input Signal in Single-Channel Mode at 6.4 GSPS
Figure 8-3 FFT for 497.77-MHz Input Signal in Dual-Channel Mode at 3.2 GSPS