JAJSFG3C may 2018 – may 2023 ADC12DL3200
PRODUCTION DATA
The input offset voltage for each input can be adjusted through the OADJ_x_FG0_VINy and OADJ_x_FG90_VINy registers (registers 0x330 to 0x34F), where x represents the ADC core (A or B) and y represents the analog input (INA± or INB±). The adjustment range is approximately 28 mV to –28 mV differential. See the Section 7.4.7 section for more information.