JAJSF36L November 2008 – February 2019 ADC14155QML-SP
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Operating on dual 3.3-V and 1.8-V supplies, the ADC14155 digitizes a differential analog input signal to 14 bits, using a differential pipelined architecture with error correction circuitry and an on-chip sample-and-hold circuit to ensure maximum performance.
The user has the choice of using an internal 1-V stable reference, or using an external reference. The ADC14155 will accept an external reference between 0.9 V and 1.1 V (1-V recommended) which is buffered on-chip to ease the task of driving that pin. The 1.8-V output driver supply reduces power consumption and decreases the noise at the output of the converter.
The quad state function pin CLK_SEL/DF (pin 8) allows the user to choose between using a single-ended or a differential clock input and between offset binary or 2's complement output data format. The digital outputs are CMOS compatible signals that are clocked by a synchronous data ready output signal (DRDY, pin 34) at the same rate as the clock input. For the ADC14155 the clock frequency can be between 5 MSPS and 155 MSPS with fully specified performance at 155 MSPS. The analog input is acquired at the falling edge of the clock and the digital data for a given sample is output on the falling edge of the DRDY signal and is delayed by the pipeline for 8 clock cycles. The data should be captured on the rising edge of the DRDY signal.
Power-down is selectable using the PD pin (pin 7). A logic high on the PD pin disables everything except the voltage reference circuitry and reduces the converter power consumption to 5 mW with no clock running. For normal operation, the PD pin should be connected to the analog ground (AGND). A duty cycle stabilizer maintains performance over a wide range of clock duty cycles.