JAJSF36L November 2008 – February 2019 ADC14155QML-SP
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
We recommend that the following conditions be observed for operation of the ADC14155:
3 V ≤ VA ≤ 3.6 V
VD = VA
VDR = 1.8 V
5 MHz ≤ fCLK ≤ 155 MHz
1-V internal reference
0.9 V ≤ VREF ≤ 1.1 V (for an external reference)
VCM = 1.5 V (from VRM)