JAJSHP1E July 2014 – June 2022 ADC3221 , ADC3222 , ADC3223 , ADC3224
PRODUCTION DATA
Table 8-7 lists the location, value, and functions of special mode registers in the device.
MODE | REGISTER SETTINGS | DESCRIPTION |
---|---|---|
Special modes | Registers 439h (bit 3) and 539h (bit 3) | Always set these bits high for best performance |
Disable dither | Registers 1h (bits 5-2), 434h (bits 5 and 3), and 534h (bits 5 and 3) | Disable dither to improve SNR |
Disable chopper | Registers 422h (bit 1) and 522h (bit 1) | Disable chopper to shift 1/f noise floor at dc |
High IF modes | Registers 41Dh (bit 1), 51Dh (bit 1), and 608h (bits 7-6) | Improves HD3 for IF > 100 MHz |