JAJSHP1E July 2014 – June 2022 ADC3221 , ADC3222 , ADC3223 , ADC3224
PRODUCTION DATA
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
CUSTOM PATTERN[11:4] | |||||||
R/W-0h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-0 | CUSTOM PATTERN[11:4] | R/W | 0h | These bits set the 12-bit custom pattern (bits 11-4) for all channels. |