JAJSNQ3 September 2023 ADC32RF52
PRODUCTION DATA
In this step, the JESD204B digital interface and the parameters are configured.
ADDRESS | DATA | DESCRIPTION |
---|---|---|
0x05 | 0x02 | Select DIGITAL page |
0x81 | 0x00 | Set register to 0x00 |
0x80 | 0xF0 | Set register to 0xF0 |
0x7F | 0xFF | Set register to 0xFF |
0x7E | 0xFF | Set register to 0xFF |
0x7D | 0xFF | Set register to 0xFF |
0x7C | 0xFF | Set register to 0xFF |
0x7B | 0x3B | Set register to 0x3B |
0x7A | 0x28 | Set register to 0x28 |
0x79 | 0x51 | Set register to 0x51 |
0x78 | 0x40 | Set register to 0x40 |
0x05 | 0x04 | Select JESD page |
0x23 | 0x03 | Set register to 0x03 |
0x29 | 0xFF | Set register to 0xFF |
0x20 | 0x0F | Select K (0x0F: K=15) |
0x21 | 0x01 | SYSREF mode |
0x22 | 0x01 | Select LMFS configuration (LMFS = 8-2-2-4) |
0x24 | 0x00 | Select DDC CLK DIV |
0x25 | 0x00 | Select JESD TX CLK DIV |
0x26 | 0x00 | |
0x27 | 0x02 | Select CLK BAL EN for LMFS = 8-2-2-4 |
0x53 | 0x80 | Output scrambler EN/DIS (SCR EN) |
0x5C | 0x01 | F-1 in ILA (F=2) |
0x5D | 0x0F | K-1 in ILA (K=15) |
0x6E | 0x11 | |
0xA0 | 0x00 | Select JESD PLL INPUT divider 1/2/3 |
0xA1 | 0x00 | |
0xA2 | 0x00 | |
0x9F | 0x00 | Select JESD PLL setting |
0x2A | 0x0C | |
0x23 | 0x02 | JESD INIT toggle |
0x23 | 0x00 |