JAJSJC8C July 2020 – December 2022 ADC3541 , ADC3542 , ADC3543
PRODUCTION DATA
The ADC voltage reference can be selected using the REFBUF pin. Even though there is an internal 100 kΩ pull-up resistor to AVDD, the REFBUF pin should be set to a voltage externally and not left floating.
REFBUF VOLTAGE | VOLTAGE REFERENCE OPTION | CLOCKING OPTION | Digital Interface |
---|---|---|---|
> 1.7 V (Default) | External reference | Differential clock input | SDR CMOS |
1.2 V (1.15-1.25V) | External 1.2 V input on REFBUF pin using internal gain buffer | Differential clock input | SDR CMOS |
0.5 - 0.7V | Internal reference | Differential clock input | SDR CMOS |
< 0.1V | Internal reference | Single ended clock input | Serial CMOS 2-wire |