JAJSJC8C July 2020 – December 2022 ADC3541 , ADC3542 , ADC3543
PRODUCTION DATA
The device includes a mode where the contents of the internal registers can be read back using the SDIO pin. This readback mode can be useful as a diagnostic check to verify the serial interface communication between the external controller and the ADC. The procedure to read the contents of the serial registers is as follows: