JAJSJC8C July 2020 – December 2022 ADC3541 , ADC3542 , ADC3543
PRODUCTION DATA
A spectrum analyzer is a typical frequency domain application for the ADC354x and its front end circuitry is similar to several other systems such as software defined radio (SDR), sonar, radar or communications. Some applications require frequency coverage including DC or near DC (that is, sonar) so it is included in this example.