JAJSJC8C July 2020 – December 2022 ADC3541 , ADC3542 , ADC3543
PRODUCTION DATA
The following FFT plots show the performance of THS4541 driving the ADC354x operated at 65 MSPS with a full-scale input at -1 dBFS with input frequencies at 1, 5, 10 and 20 MHz.
SNR = 78.7 dBFS, SFDR = 90 dBc |
SNR = 78.0 dBFS, SFDR = 92 dBc |
SNR = 78.6 dBFS, SFDR = 96 dBc |
SNR = 75.9 dBFS, SFDR = 81 dBc |