JAJSJC8C July 2020 – December 2022 ADC3541 , ADC3542 , ADC3543
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | MAX | UNIT |
---|---|---|---|---|
Supply voltage range, AVDD, IOVDD | –0.3 | 2.1 | V | |
Supply voltage range, GND, IOGND, REFGND | –0.3 | 0.3 | V | |
Voltage applied to input pins | AINP/M, CLKP/M, VREF, REFBUF | –0.3 | MIN(2.1, AVDD+0.3) | V |
PDN, RESET, SCLK, SEN, SDIO | –0.3 | MIN(2.1, AVDD+0.3) | ||
D3 (DCLKIN) | –0.3 | MIN(2.1, IOVDD+0.3) | V | |
Junction temperature, TJ | 105 | °C | ||
Storage temperature, Tstg | –65 | 150 | °C |