JAJSL69A February 2021 – October 2022 ADC3581 , ADC3582 , ADC3583
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ADC3581: 10 MSPS | ||||||
IAVDD | Analog supply current | External reference | 18 | 27 | mA | |
IIOVDD | I/O supply current | SLVDS 1-wire | 25 | 43 | ||
PDIS | Power dissipation | External reference, 1-wire | 77 | 126 | mW | |
IIOVDD | I/O supply current | 1-wire, 1/2-swing | 19 | mA | ||
2-wire | 29 | |||||
4x real decimation, 1-wire | 26 | |||||
ADC3582: 25 MSPS | ||||||
IAVDD | Analog supply current | External reference | 20 | 27 | mA | |
IIOVDD | I/O supply current | SLVDS 1-wire | 27 | 43 | ||
PDIS | Power dissipation | External reference, 1-wire | 85 | 126 | mW | |
IIOVDD | I/O supply current | SLVDS 1-wire, 1/2-swing | 21 | mA | ||
SLVDS 2-wire | 22 | |||||
4x real decimation, 1-wire | 23 | |||||
ADC3583: 65 MSPS | ||||||
IAVDD | Analog supply current | External reference | 40 | 53 | mA | |
IIOVDD | I/O supply current | SLVDS 2-wire | 28 | 43 | ||
PDIS | Power dissipation | External reference, 2-wire | 122 | 173 | mW | |
IIOVDD | I/O supply current | 2-wire, 1/2-swing | 21 | mA | ||
4x real decimation, 1-wire | 29 | |||||
16x real decimation, 1-wire | 26 | |||||
4x complex decimation, 1-wire | 32 | |||||
16x complex decimation, 1-wire | 28 | |||||
MISCELLANEOUS | ||||||
IAVDD | Internal reference, additional analog supply current | 3 | mA | |||
External 1.2V reference (REFBUF), additional analog supply current |
0.3 | |||||
Single ended clock input, reduces analog supply current by | Enabled via SPI | 0.7 | ||||
PDIS | Power consumption in global power down mode | Default mask settings, internal reference | 5 | mW | ||
Default mask settings, external reference | 9 |