JAJSVH2 October 2024 ADC3908D025 , ADC3908D065 , ADC3908D125 , ADC3908S025 , ADC3908S065 , ADC3908S125
PRODUCTION DATA
The ADC3908Dx および ADC3908Sx can be configured to operate in single ended mode using just the positive signal input. This operating mode must be enabled via pin control (Interface configuration table). The single ended signal is connected to the positive input of the ADC and negative input must be biased to VCM as shown in Figure 7-3.