JAJSVH2 October 2024 ADC3908D025 , ADC3908D065 , ADC3908D125 , ADC3908S025 , ADC3908S065 , ADC3908S125
PRODUCTION DATA
Device | Resolution (Bits) | Channels | Sample Rate (MSPS) | Control Interface | Digital Features |
---|---|---|---|---|---|
ADC3910D125 | 10 | 2 | 125 | SPI Control | Full Features |
ADC3910S125 | 10 | 1 | 125 | SPI Control | Full Features |
ADC3910D065 | 10 | 2 | 65 | SPI Control | Full Features |
ADC3910S065 | 10 | 1 | 65 | SPI Control | Full Features |
ADC3910D025 | 10 | 2 | 25 | SPI Control | Full Features |
ADC3910S025 | 10 | 1 | 25 | SPI Control | Full Features |
ADC3908D125 | 8 | 2 | 125 | Pin Control | Not available |
ADC3908S125 | 8 | 1 | 125 | Pin Control | Not available |
ADC3908D065 | 8 | 2 | 65 | Pin Control | Not available |
ADC3908S065 | 8 | 1 | 65 | Pin Control | Not available |
ADC3908D025 | 8 | 2 | 25 | Pin Control | Not available |
ADC3908S025 | 8 | 1 | 25 | Pin Control | Not available |