JAJSVH2 October 2024 ADC3908D025 , ADC3908D065 , ADC3908D125 , ADC3908S025 , ADC3908S065 , ADC3908S125
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ADC3908D025 | ||||||
IAVDD | Analog supply current | Fs = 25MSPS, dual channel, DDR CMOS | 28 | 31 | mA | |
IIOVDD | Digital supply current | 3 | 9 | mA | ||
PDIS | Power dissipation | 56 | mW | |||
ADC3908S025 | ||||||
IAVDD | Analog supply current | Fs = 25MSPS, single channel, SDR CMOS | 19 | 22 | mA | |
IIOVDD | Digital supply current | 3 | 8 | mA | ||
PDIS | Power dissipation | 40 | mW | |||
ADC3908D065 | ||||||
IAVDD | Analog supply current | Fs = 65MSPS, dual channel, DDR CMOS | 32 | 34 | mA | |
IIOVDD | Digital supply current | 7 | 14 | mA | ||
PDIS | Power dissipation | 70 | mW | |||
ADC3908S065 | ||||||
IAVDD | Analog supply current | Fs = 65MSPS, single channel, SDR CMOS | 21 | 24 | mA | |
IIOVDD | Digital supply current | 6 | 13 | mA | ||
PDIS | Power dissipation | 49 | mW | |||
ADC3908D125 | ||||||
IAVDD | Analog supply current | Fs = 125MSPS, dual channel, DDR CMOS | 38 | 40 | mA | |
IIOVDD | Digital supply current | 12 | 21 | mA | ||
PDIS | Power dissipation | 90 | mW | |||
ADC3908S125 | ||||||
IAVDD | Analog supply current | Fs = 125MSPS, single channel, SDR CMOS | 24 | 27 | mA | |
IIOVDD | Digital supply current | 10 | 18 | mA | ||
PDIS | Power dissipation | 61 | mW | |||
Power down | ||||||
PDIS | Power consumption in power down | 3 | mW |