JAJSQJ8 January 2024 ADS1014L , ADS1015L
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
POWER SUPPLY | ||||||
Power supply | VDD to GND | 2 | 3.6 | V | ||
ANALOG INPUTS(1) | ||||||
VAINx | Absolute input voltage | GND | VDD | V | ||
FSR | Full-scale input voltage range(2) | VIN = VAINP – VAINN | ±0.256 | ±6.144 | V | |
DIGITAL INPUTS | ||||||
Input voltage | GND | 3.6 | V | |||
TEMPERATURE RANGE | ||||||
TA | Operating ambient temperature | –40 | 125 | °C |