JAJSQJ8 January 2024 ADS1014L , ADS1015L
PRODUCTION DATA
Good power-supply decoupling is important to achieve optimum performance. As shown in Figure 9-11, VDD must be decoupled with at least a 0.1-µF capacitor. The 0.1-μF bypass capacitor supplies the momentary bursts of extra current required from the supply when the device is converting. Place the bypass capacitor as close to the power-supply pin of the device as possible using low-impedance connections. Use multilayer ceramic chip capacitors (MLCCs) that offer low equivalent series resistance (ESR) and inductance (ESL) characteristics for power-supply decoupling purposes. For very sensitive systems, or for systems in harsh noise environments, do not use vias to connect capacitors to the device pins for better noise immunity. Using multiple vias in parallel lowers the overall inductance, and is beneficial for connections to ground planes.