JAJSQJ8 January 2024 ADS1014L , ADS1015L
PRODUCTION DATA
PIN | TYPE | DESCRIPTION(1) | ||
---|---|---|---|---|
NAME | ADS1014L | ADS1015L | ||
ADDR | 1 | 1 | Digital input | I2C target address select pin. See the I2C Address Selection section for details. |
AIN0 | 4 | 4 | Analog input | Analog input 0 |
AIN1 | 5 | 5 | Analog input | Analog input 1 |
AIN2 | — | 6 | Analog input | Analog input 2 (ADS1015L only) |
AIN3 | — | 7 | Analog input | Analog input 3 (ADS1015L only) |
ALERT/RDY | 2 | 2 | Digital output | Comparator output or conversion ready. Open-drain output. Connect to VDD using a pullup resistor. |
GND | 3 | 3 | Analog | Ground |
NC | 6, 7 | — | — | No connect. Leave pin floating or connect to GND. |
SCL | 10 | 10 | Digital input | Serial clock input. Connect to VDD using a pullup resistor. |
SDA | 9 | 9 | Digital I/O | Serial data input and output. Connect to VDD using a pullup resistor. |
VDD | 8 | 8 | Analog | Power supply. Connect a 0.1-μF, power-supply decoupling capacitor to GND. |
PIN | TYPE | DESCRIPTION(1) | ||
---|---|---|---|---|
ADS1014L | ADS1015L | NAME | ||
D2 | D2 | ADDR | Digital input | I2C target address select pin. See the I2C Address Selection section for details. |
B1 | B1 | AIN0 | Analog input | Analog input 0 |
A1 | A1 | AIN1 | Analog input | Analog input 1 |
— | A2 | AIN2 | Analog input | Analog input 2 (ADS1015L only) |
— | A3 | AIN3 | Analog input | Analog input 3 (ADS1015L only) |
D1 | D1 | ALERT/RDY | Digital output | Comparator output or conversion ready. Open-drain output. Connect to VDD using a pullup resistor. |
B2, B3 | B2, B3 | GND | Analog | Ground |
A2, A3 | — | NC | — | No connect. Leave pin floating or connect to GND. |
D3 | D3 | SCL | Digital input | Serial clock input. Connect to VDD using a pullup resistor. |
C3 | C3 | SDA | Digital I/O | Serial data input and output. Connect to VDD using a pullup resistor. |
C1, C2 | C1, C2 | VDD | Analog | Power supply. Connect a 0.1-μF, power-supply decoupling capacitor to GND. |