JAJSQJ8 January 2024 ADS1014L , ADS1015L
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
STANDARD MODE | ||||
fSCL | SCL clock frequency | 0 | 100 | kHz |
tHD;STA | Hold time, (repeated) START condition. After this period, the first clock pulse is generated. | 4.0 | µs | |
tLOW | Pulse duration, SCL low | 4.7 | µs | |
tHIGH | Pulse duration, SCL high | 4.0 | µs | |
tSU;STA | Setup time, repeated START condition | 4.7 | µs | |
tHD;DAT | Hold time, data | 0 | µs | |
tSU;DAT | Setup time, data | 0.25 | µs | |
tr | Rise time, SCL, SDA | 1 | µs | |
tf | Fall time, SCL, SDA | 0.3 | µs | |
tSU;STO | Setup time, STOP condition | 4.0 | µs | |
tBUF | Bus free time, between STOP and START conditions | 4.7 | µs | |
tVD;DAT | Valid time, data | 3.45 | µs | |
tVD;ACK | Valid time, acknowledge | 3.45 | µs | |
FAST MODE | ||||
fSCL | SCL clock frequency | 0 | 400 | kHz |
tHD;STA | Hold time, (repeated) START condition. After this period, the first clock pulse is generated. | 600 | ns | |
tLOW | Pulse duration, SCL low | 1300 | ns | |
tHIGH | Pulse duration, SCL high | 600 | ns | |
tSU;STA | Setup time, repeated START condition | 600 | ns | |
tHD;DAT | Hold time, data | 0 | ns | |
tSU;DAT | Setup time, data | 100 | ns | |
tr | Rise time, SCL, SDA | 20 | 300 | ns |
tf | Fall time, SCL, SDA | 20 × (VDD / 5.5 V) | 300 | ns |
tSU;STO | Setup time, STOP condition | 600 | ns | |
tBUF | Bus free time, between STOP and START conditions | 1300 | ns | |
tVD;DAT | Valid time, data | 900 | ns | |
tVD;ACK | Valid time, acknowledge | 900 | ns | |
tSP | Pulse duration of spikes that must be suppressed by the input filter | 0 | 50 | ns |