SBAS683B August 2014 – May 2020 ADS1120-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | |||
---|---|---|---|---|---|
td(CSSC) | Delay time, CS falling edge to first SCLK rising edge(1) | 50 | ns | ||
td(SCCS) | Delay time, final SCLK falling edge to CS rising edge | 25 | ns | ||
tw(CSH) | Pulse duration, CS high | 50 | ns | ||
tc(SC) | SCLK period | 150 | ns | ||
tw(SCH) | Pulse duration, SCLK high | 60 | ns | ||
tw(SCL) | Pulse duration, SCLK low | 60 | ns | ||
tsu(DI) | Setup time, DIN valid before SCLK falling edge | 50 | ns | ||
th(DI) | Hold time, DIN valid after SCLK falling edge | 25 | ns | ||
SPI timeout(2) | Normal mode, duty-cycle mode | 14000 | t(MOD) | ||
Turbo mode | 28000 |