JAJS168G June 2005 – January 2021 ADS1232 , ADS1234
PRODUCTION DATA
The input signal to be measured is applied to the input pins AINPx and AINNx. The positive internal input is generalized as AINP, and the negative internal input generalized as AINN. The signal is selected through the input MUX, which is controlled by pins A0 and TEMP (ADS1232) and pins A0 and A1 (ADS1234), as shown in Table 8-1 and Table 8-2.
The ADS123x accept differential input signals, but can also accept single-ended signals. When measuring single-ended signals, it is permissible to connect the negative input (AINNx) to ground only for gain = 1 or 2. When using gain = 64 or 128, connect AINNx to a level-shift voltage equal to mid-AVDD supply to comply with the input range requirement. Connect the signal to the positive input (AINPx). When the ADS123x are configured this way, only half of the converter full-scale range is used because only positive digital output codes are produced.
The analog and reference inputs are protected by ESD diodes. See Figure 8-3 for the similar connection of the ESD diodes for the analog inputs.
MUX PINS | SELECTED ANALOG INPUTS | ||
---|---|---|---|
TEMP | A0 | POSITIVE INPUT | NEGATIVE INPUT |
0 | 0 | AINP1 | AINN1 |
0 | 1 | AINP2 | AINN2 |
1 | x | Temperature sensor | Temperature sensor |
MUX PINS | SELECTED ANALOG INPUTS | ||
---|---|---|---|
A1 | A0 | POSITIVE INPUT | NEGATIVE INPUT |
0 | 0 | AINP1 | AINN1 |
0 | 1 | AINP2 | AINN2 |
1 | 0 | AINP3 | AINN3 |
1 | 1 | AINP4 | AINN3 |