JAJSHL9A June 2019 – January 2021 ADS125H01
PRODUCTION DATA
At the start of a conversion, the ADC provides a programmable delay time to allow for PGA settling and to provide a delay time for the possible effects of settling of external components (such as multiplexers and R-C filters). The default value is 50 µs (fCLK = 7.3728 MHz) to provide settling time for the PGA antialiasing filter after an input step change. Use additional delay time as needed to provide settling time for the settling effects of external components. As an alternative to this parameter, delay the start of conversion manually after an input change. See Table 9-27 for start-conversion delay values.