JAJSGW2A January 2019 – May 2019 ADS1260-Q1 , ADS1261-Q1
PRODUCTION DATA.
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
0 | CHOP[1:0] | CONVRT | DELAY[3:0] | ||||
R/W-0h | R/W-0h | R/W-0h | R/W-1h |
LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | 0 | R/W | 0h |
Reserved Always write 0 |
6:5 | CHOP[1:0] | R/W | 0h |
Chop and AC-Excitation Modes Select the Chop and AC-excitation modes. 00: Normal mode (default) 01: Chop mode 10: 2-wire AC-excitation mode ( ADS1261-Q1 only) 11: 4-wire AC-excitation mode ( ADS1261-Q1 only) |
4 | CONVRT | R/W | 0h | ADC Conversion Mode
Select the ADC conversion mode. 0: Continuous conversions (default) 1: Pulse (one shot) conversion |
3:0 | DELAY[3:0] | R/W | 1h |
Conversion Start Delay Program the time delay at conversion start. Delay values are with fCLK = 7.3728 MHz. 0000: 0 µs (not for 25600 SPS or 40000 SPS operation) 0001: 50 µs (default) 0010: 59 µs 0011: 67 µs 0100: 85 µs 0101: 119 µs 0110: 189 µs 0111: 328 µs 1000: 605 µs 1001: 1.16 ms 1010: 2.27 ms 1011: 4.49 ms 1100: 8.93 ms 1101: 17.8 ms 1110: Reserved 1111: Reserved |