JAJSGW2A January 2019 – May 2019 ADS1260-Q1 , ADS1261-Q1
PRODUCTION DATA.
For this multiplexer configuration, all inputs are open and the PGA inputs are connected to an internal VCOM voltage as defined: (AVDD + AVSS) / 2. Use this mode to measure the ADC noise performance and offset voltage, or to short the inputs for offset calibration. See Figure 9 for register settings of the internal VCOM connection.