JAJSGW2A January 2019 – May 2019 ADS1260-Q1 , ADS1261-Q1
PRODUCTION DATA.
This command starts conversions. See the Conversion Control section for details. Table 19 shows the START command byte sequence.
DIRECTION | BYTE 1 | BYTE 2 | BYTE 3 | BYTE 4 |
---|---|---|---|---|
No CRC mode | ||||
DIN | 08h | Arbitrary | ||
DOUT/DRDY | FFh | Echo byte 1 | ||
CRC mode | ||||
DIN | 08h | Arbitrary | CRC-2 | 00h |
DOUT/DRDY | FFh | Echo byte 1 | Echo byte 2 | Out CRC-2 |