JAJSLQ5C April 2021 – September 2022 ADS127L11
PRODUCTION DATA
SDO/DRDY is a dual-function output pin. This pin is programmable to provide output data only, or to provide output data and the data-ready indication. The dual-function mode multiplexes output data and data-ready operations on a single pin. Output data are updated on the rising edge of SCLK. The SDO/DRDY pin is in a high-Z state when CS is high. See the Section 8.5.7.2.2section for details of dual-function operation. The SDO_MODE bit of the CONFIG2 register programs the mode.