JAJSLQ5C April 2021 – September 2022 ADS127L11
PRODUCTION DATA
A STATUS header is an optional byte prefixed to the conversion data. See Table 8-20 for the STATUS header field descriptions. The STATUS header is enabled by setting the STATUS bit of the CONFIG4 register. The STATUS header byte sent with conversion data has the same content as the STATUS register.