JAJSOX0A March 2024 – June 2024 ADS127L18
ADVANCE INFORMATION
The ADS127L1x has three analog power supplies (AVDD1, AVSS, and AVDD2) and one digital power supply (IOVDD). The power supplies are able to be sequenced in any order and are tolerant of slow or fast ramp rates. However, do not allow the analog or digital inputs to exceed the respective AVDD1 and AVSS (analog) or IOVDD (digital) power-supply voltage. Table 9-20 shows the ADC power-supply options. Power-supply voltage values shown are nominal.
SPEED MODE | SUPPLY CONFIGURATION | AVDD1 – DGND | AVSS – DGND | AVDD2 – DGND | IOVDD – DGND |
---|---|---|---|---|---|
Max speed | Unipolar | 5V | 0V | 1.8V to 5V | 1.8V |
Bipolar | 2.5V | –2.5V | 0V to 2.5V | 1.8V | |
High speed | Unipolar | 5V | 0V | 1.8V to 5V | 1.8V |
Bipolar | 2.5V | –2.5V | 0V to 2.5V | 1.8V | |
Mid speed | Unipolar | 3.3V to 5V | 0V | 1.8V to 5V | 1.8V |
Bipolar | 1.65V to 2.5V | –1.65V to –2.5V | 0.15V to 2.5V | 1.8V | |
Low speed | Unipolar | 3V to 5V | 0V | 1.8V to 5V | 1.8V |
Bipolar | 1.5V to 2.5V | –1.5V to –2.5V | 0.3V to 2.5V | 1.8V |