JAJSOX0B March 2024 – November 2024 ADS127L18
PRODMIX
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
CLOCK | ||||||
tC(CLK) | ADC clock period (programmable) (1) | 1, 2, 3, 4 or 8 / fCLKIN or / fOSC | ||||
FRAME-SYNC (DATA PORT) | ||||||
tc(FSYNC) | FSYNC period | 1 / fDATA | ns | |||
tw(FSYNCH) | Pulse duration, FSYNC high | 0.5 / fDATA | ns | |||
tw(FSYNCL) | Pulse duration, FSYNC low | 0.5 / fDATA | ns | |||
tp(FSDC) | Propagation delay time, FSYNC rising edge to DCLK falling edge | –1 | 1 | ns | ||
tc(DCLK) | DCLK period (programmable) (1) | 1, 2, 4, or 8 / fCLKIN or / fOSC | ||||
tw(DCLKH) | Pulse duration, DCLK low | 0.5 ∙ tC(DCLK) | ns | |||
tw(DCLKL) | Pulse duration, DCLK high | 0.5 ∙ tC(DCLK) | ns | |||
th(DCDO) | Hold time, DCLK falling edge to previous DOUT invalid | –2 | ns | |||
tp(DCDO) | Propagation delay time, DCLK falling edge to new DOUT valid | 7 | ns | |||
SPI (CONFIGURATION PORT) | ||||||
tp(CSDO) | Propagation delay time, CS falling edge to SDO driven state | 16 | ns | |||
tp(CSDOZ) | Propagation delay time, CS rising edge to SDO tri-state | 16 | ns | |||
tp(SCDO) | Propagation delay time, SCLK rising edge to valid SDO | 20 | ns | |||
START PIN | ||||||
tp(STFS1) | Propagation delay time, START falling edge to FSYNC signal stop (Start/stop mode) | 11 | tCLK | |||
tp(STDC) | Propagation delay time, START falling edge to DCLK signal stop (Start/stop mode) | 7 | tCLK | |||
tp(STFS2) | Propagation delay time, START rising edge to FSYNC rising edge (first conversion ready) | See the Digital Filter section | ||||
RESET PIN | ||||||
tp(RSFS) | Propagation delay time, RESET rising edge to FSYNC falling edge (ADC ready) | 104 | tCLK |