JAJSHV4C January 2014 – August 2019 ADS1283
PRODUCTION DATA.
The ADS1283 offers outstanding signal-to-noise ratio (SNR). The SNR depends on the ADC data rate and the PGA gain selected. As the bandwidth is reduced by decreasing the data rate, the SNR improves correspondingly. Similarly, as gain is increased, the input-referred noise decreases. The PGA noise is independent of gain; therefore, as the gain increases, the input range correspondingly decreases, resulting in decreased SNR.
The ADS1283 provides a chop feature that reduces the PGA 1/f noise. See the Programmable Gain Amplifier (PGA) section for more information about chopping. Table 1 summarizes the SNR and input noise voltage with the CHOP bit enabled. Disabling the CHOP bit results in increased low-frequency noise, particularly evident with high PGA gains and lower sample rates. Table 2 summarizes SNR and input noise voltage with CHOP disabled.
| DATA RATE (SPS) | PGA (SNR, dB)(1) | PGA (Input-Referred Noise, µV RMS) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2 | 4 | 8 | 16 | 32 | 64 | 1 | 2 | 4 | 8 | 16 | 32 | 64 | |
| 250 | 130 | 129 | 129 | 127 | 125 | 119 | 114 | 0.59 | 0.30 | 0.16 | 0.10 | 0.07 | 0.06 | 0.06 |
| 500 | 127 | 126 | 126 | 124 | 122 | 116 | 111 | 0.84 | 0.43 | 0.23 | 0.14 | 0.09 | 0.09 | 0.08 |
| 1000 | 124 | 123 | 123 | 121 | 119 | 113 | 108 | 1.19 | 0.60 | 0.32 | 0.20 | 0.13 | 0.12 | 0.11 |
| 2000 | 121 | 120 | 120 | 118 | 116 | 110 | 105 | 1.68 | 0.86 | 0.46 | 0.28 | 0.18 | 0.17 | 0.16 |
| 4000 | 117 | 117 | 117 | 115 | 113 | 107 | 102 | 2.40 | 1.22 | 0.66 | 0.40 | 0.26 | 0.25 | 0.23 |
| DATA RATE (SPS) | PGA (SNR, dB)(1) | PGA (Input-Referred Noise, µV RMS) | ||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 1 | 2 | 4 | 8 | 16 | 32 | 64 | 1 | 2 | 4 | 8 | 16 | 32 | 64 | |
| 250 | 129 | 128 | 125 | 120 | 116 | 110 | 104 | 0.63 | 0.37 | 0.26 | 0.21 | 0.18 | 0.17 | 0.18 |
| 500 | 126 | 125 | 123 | 119 | 114 | 108 | 103 | 0.87 | 0.47 | 0.31 | 0.25 | 0.21 | 0.21 | 0.20 |
| 1000 | 123 | 123 | 121 | 117 | 114 | 108 | 102 | 1.20 | 0.65 | 0.39 | 0.30 | 0.22 | 0.22 | 0.22 |
| 2000 | 120 | 120 | 119 | 116 | 112 | 107 | 101 | 1.69 | 0.91 | 0.51 | 0.37 | 0.26 | 0.25 | 0.25 |
| 4000 | 117 | 117 | 116 | 114 | 111 | 105 | 99 | 2.41 | 1.24 | 0.70 | 0.46 | 0.33 | 0.31 | 0.30 |
Input-referred noise is related to SNR by Equation 1:
where