JAJSHV4C January 2014 – August 2019 ADS1283
PRODUCTION DATA.
In pulse-sync mode, when a synchronization occurs (by pin or command), the ADS1283 unconditionally stops and restarts the conversion process. When the ADC synchronizes, the device resets the internal filter memory, DRDY goes high, and after the digital filter has settled, new conversion data are available as shown in Figure 45 and Table 12.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
tCSDL | CLK rising edge to SYNC rising edge(2) | 30 | –30 | ns |
tSYNC | SYNC clock period(1) | 1 | Infinite | n / fDATA |
tSPWH, L | SYNC pulse width, high or low | 2 | 1 / fCLK | |
tDR | Time for data ready (SINC filter) | See Table 13 | ||
Time for data ready (FIR filter) | 62.98046875 / fDATA + 468 / fCLK |
fDATA (kSPS) | fCLK CYCLES(1) |
---|---|
128 | 440 |
64 | 616 |
32 | 968 |
16 | 1672 |
8 | 2824 |
Table 13 is referenced by Table 12 and Table 15.
Observe the timing restriction of SYNC rising edge to CLK rising edge as shown in Figure 45 and Table 12. Synchronization occurs on the next rising CLK edge after the rising edge of the SYNC, or after the eighth rising SCLK edge when synchronized by command. To synchronize multiple ADCs, broadcast the command to the ADCs simultaneously.