JAJSHV4C January 2014 – August 2019 ADS1283
PRODUCTION DATA.
The ADS1283 can be reset in two ways: toggle the RESET pin low, or send a RESET command. When using the RESET pin, take it low and hold for at least 2 / fCLK to force a reset. The ADS1283 is held in reset until the pin is released. By command, reset takes effect on the next rising edge of fCLK after the eighth rising edge of SCLK of the command. In order to make certain that the RESET command can function, the SPI interface may need to be reset; see the Serial Interface section.
When the ADS1283 is reset, registers are set to default and the conversions are synchronized on the next rising edge of CLK. New conversion data are available, as shown in Figure 47 and Table 14.
PARAMETER | MIN | UNIT | |
---|---|---|---|
tCRHD | CLK to RESET hold time | 10 | ns |
tRCSU | RESET to CLK setup time | 10 | ns |
tRST | RESET low | 2 | 1 / fCLK |
tDR | Time for data ready | 62.98046875 / fDATA + 468 / fCLK | s |