JAJSGA0A September 2018 – August 2019 ADS1284
PRODUCTION DATA.
The ADS1284 has a fast-responding, overrange detection that indicates when the differential input exceeds 100% or –100% full-scale. The threshold tolerance is ±2.5%.The MFLAG output pin asserts high when in an overrange condition. As Figure 40 and Figure 41 illustrate, the absolute differential input is compared to 100% of range. The output of the comparator is sampled at the rate of fMOD / 2, yielding the MFLAG output. The minimum detectable MFLAG pulse duration is fMOD / 2.