JAJSP39A May 2022 – December 2022 ADS1285
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
IOVDD is the digital power supply. IOVDD is the digital pin I/O voltage and also powers the digital core by an 1.8-V low-dropout regulator (LDO). The LDO output is the CAPD pin and is bypassed with a 0.22-µF capacitor to DGND. Do not externally load the CAPD voltage output. Bypass the IOVDD pin with 1-μF and 0.1-μF parallel capacitors to DGND.
If IOVDD is in the range of 1.65 V to 1.95 V, tie the IOVDD and CAPD pins together. This connection forces the internal LDO off, thereby the IOVDD voltage now directly powers the digital core. Pay close attention to the absolute maximum voltage rating of IOVDD driving the CAPD pin to avoid damaging the device.