JAJSP39A May 2022 – December 2022 ADS1285
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
As listed in Table 8-10, the conversion data are coded in 32-bit, 2's-complement format to represent positive and negative numbers. If desired, the data read operation can be shortened to 24 bits by taking CS high. Data scaling from the Sinc filter is dependent on the value of VREF and whether PGA or buffer operation.
VIN (V) | CONVERSION CODES(1) | |||||
---|---|---|---|---|---|---|
FIR FILTER | SINC FILTER(2) | |||||
VREF = 2.5 V, 4.096 V or 5 V | VREF = 2.5 V | VREF = 4.096 V | VREF = 5 V | |||
≥ 2.5 V × (231 – 1) / 231 / Gain | 7FFFFFFFh | 3FFFFFFFh | 3A980000h | 30000000h | ||
2.5 V / (Gain × (231 – 1)) | 00000001h | <00000001h | <00000001h | <00000001h | ||
0 | 00000000h | 00000000h | 00000000h | 00000000h | ||
–2.5 V / (Gain × 231) | FFFFFFFFh | >FFFFFFFFh | >FFFFFFFFh | >FFFFFFFFh | ||
≤ –2.5 V / Gain | 80000000h | C0000000h | C5680000h | D0000000h |