SBAS590E March 2016 – June 2020 ADS131A02 , ADS131A04
PRODUCTION DATA.
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
ANALOG INPUTS | ||||||||
Cs | Input capacitance | 3.5 | pF | |||||
Zin | Differential input impedance | fMOD = 4.096 MHz | 130 | kΩ | ||||
ADC PERFORMANCE | ||||||||
Resolution | 24 | Bits | ||||||
Gain | 1, 2, 4, 8, 16 | |||||||
Data rate | fMOD = 4.096 MHz | 1 | 128 | kSPS | ||||
DC PERFORMANCE | ||||||||
Dynamic range | 105 | 111 | dB | |||||
AVDD – AVSS = 5 V, VREF = 4 V, VNCPEN bit = 0 | 115 | |||||||
All other settings | See Noise Measurements section | |||||||
INL | Integral nonlinearity | Best fit | 8 | 20 | ppm | |||
Offset error | 500 | µV | ||||||
Offset drift | 2.5 | 4 | µV/°C | |||||
Gain error | Excluding voltage reference and reference buffer error | ±0.03 | % of FS | |||||
Gain drift | Excluding voltage reference and reference buffer error | 0.5 | 2 | ppm/°C | ||||
AC PERFORMANCE | ||||||||
CMRR | Common-mode rejection ratio | fCM = 50 Hz or 60 Hz | 100 | dB | ||||
PSRR | Power-supply rejection ratio | AVDD supply, fPS = 50 Hz and 60 Hz | 80 | dB | ||||
IOVDD supply, fPS = 50 Hz and 60 Hz | 105 | |||||||
Crosstalk | fIN = 50 Hz and 60 Hz | –125 | dB | |||||
SNR | Signal-to-noise ratio | fIN = 50 Hz or 60 Hz, VREF = 2.442 V, VIN = –20 dBFS, normalized | 111 | dB | ||||
fIN = 50 Hz or 60 Hz, VREF = 4.0 V, VIN = –20 dBFS, normalized | 115 | |||||||
THD | Total harmonic distortion | fIN = 50 Hz or 60 Hz (up to 50 harmonics), VIN = –0.5 dBFS, ADS131A02 | –101.5 | dB | ||||
fIN = 50 Hz or 60 Hz (up to 50 harmonics), VIN = –0.5 dBFS, ADS131A04 | –103.5 | |||||||
SINAD | Signal-to-noise + distortion | fIN = 50 Hz or 60 Hz (up to 50 harmonics), VIN = –0.5 dBFS | 101 | dB | ||||
SFDR | Spurious-free dynamic range | fIN = 50 Hz or 60 Hz (up to 50 harmonics), VIN = –0.5 dBFS, ADS131A02 | 102.5 | dB | ||||
fIN = 50 Hz or 60 Hz (up to 50 harmonics), VIN = –0.5 dBFS, ADS131A04 | 105 | |||||||
EXTERNAL REFERENCE | ||||||||
Reference buffer offset | TA = 25°C | 250 | µV | |||||
Reference buffer offset drift | –40°C ≤ TA ≤ +125°C | 4 | 7 | µV/°C | ||||
REFEXT input impedance | 50 | MΩ | ||||||
INTERNAL REFERENCE VOLTAGE (REFP – REFN) | ||||||||
VREF | Reference output voltage | VREF_4V bit = 0 | 2.442 | V | ||||
VREF_4V bit = 1, AVDD – AVSS > 4.5 V | 4.0 | |||||||
Accuracy | ±0.1% | |||||||
Temperature drift | Including reference buffer drift, –40°C ≤ TA ≤ +125°C | 6 | 20 | ppm/°C | ||||
Start-up time | REFEXT = 1-µF to AVSS, settled to 1% | 0.2 | ms | |||||
REFEXT = 1-µF to AVSS, settled to 0.1% | 1.2 | |||||||
REFEXT = 1-µF to AVSS, settled to 0.01% | 250 | |||||||
REFP source capability | 100 | µA | ||||||
EXTERNAL CLOCK SOURCE | ||||||||
fICLK | Internal ICLK frequency (SCLK output in master mode) | CLKSRC bit = 0 | 0.2 | 8.192 | 12.5 | MHz | ||
fMOD | ADC modulator frequency | High-resolution mode | VNCPEN bit = 0 | 0.1 | 4.096 | 4.25 | MHz | |
VNCPEN bit = 1 | 0.512 | 4.096 | 4.25 | |||||
Low-power mode | VNCPEN bit = 0 | 0.1 | 1.024 | 1.05 | ||||
VNCPEN bit = 1 | 0.512 | 1.024 | 1.05 | |||||
DIGITAL INPUT/OUTPUT | ||||||||
VIH | High-level input voltage | 0.8 IOVDD | IOVDD | V | ||||
VIL | Low-level input voltage | GND | 0.2 IOVDD | V | ||||
VOH | High-level output voltage | IOH = 1 mA | 0.8 IOVDD | V | ||||
VOL | Low-level output voltage | IOL = –1 mA | 0.2 IOVDD | V | ||||
IIN | Input current | 0 V < VDigital Input < IOVDD | –10 | 10 | μA | |||
POWER-SUPPLY | ||||||||
VNCP | Negative charge pump output voltage | –2 | –1.65 | V | ||||
AVDD current | ADS131A02, high-resolution mode | AVDD = 3.3 V, AVSS = 0 V, negative charge pump enabled | 3.2 | mA | ||||
Negative charge pump disabled | 3 | 3.75 | ||||||
ADS131A04, high-resolution mode | AVDD = 3.3 V, AVSS = 0 V, negative charge pump enabled | 4 | ||||||
Negative charge pump disabled | 4 | 4.7 | ||||||
ADS131A02, low-power mode | 0.9 | |||||||
ADS131A04, low-power mode | 1.1 | |||||||
IOVDD current | ADS131A02, high-resolution mode | AVDD = 3.3 V, AVSS = 0 V, negative charge pump enabled | 0.6 | mA | ||||
Negative charge pump disabled | 0.6 | 0.8 | ||||||
ADS131A04, high-resolution mode | AVDD = 3.3 V, AVSS = 0 V, negative charge pump enabled | 0.8 | ||||||
Negative charge pump disabled | 0.8 | 1.0 | ||||||
ADS131A02, low-power mode | 0.5 | |||||||
ADS131A04, low-power mode | 0.5 | |||||||
Power dissipation | ADS131A02, high-resolution mode | AVDD = 3.3 V, AVSS = 0 V, negative charge pump enabled | 12.5 | mW | ||||
Negative charge pump disabled | 17 | 21 | ||||||
ADS131A04, high-resolution mode | AVDD = 3.3 V, AVSS = 0 V, negative charge pump enabled | 15.8 | ||||||
Negative charge pump disabled | 22.7 | 26.8 | ||||||
ADS131A02, low-power mode | AVDD = 3.3 V, AVSS = 0 V, negative charge pump enabled | 4.6 | ||||||
Negative charge pump disabled | 6.5 | |||||||
ADS131A04, low-power mode | AVDD = 3.3 V, AVSS = 0 V, negative charge pump enabled | 5.3 | ||||||
Negative charge pump disabled | 7.2 | |||||||
Standby mode, fCLKIN = 16.384 MHz | 2.6 |